Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CT101 - Ø1" Optic Mount for use with CT1 in 30mm Cage System or MS Stages 
CT101 - Ø1in Optic Mount for use with CT1 in 30mm Cage System or MS Stages
Zoom
CT101
Ø1in Optic Mount for use with CT1 in 30mm Cage System or MS Stages
Part Number: CT101 - Ask a technical question Ask a technical question.
Weight: 0.03 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $41.00
Add To Cart:
Qty :   
CT101 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Internal SM1 (1.035"-40) Thread Holds Ø1" Optics up to 7 mm Thick
  • Compatible with SM1 Series Lens Tubes

The CT101 has an internal SM1 threading for mounting Ø1" components or externally threaded SM1 components, which includes the SM1 lens tubes. The mount is compatible with the MS103 adapter plate and with the CT1 30 mm cage Z axis translation stage. One SM1RR retaining ring, which secures a component by sandwiching it between the ring and the back lip on the mount, and two 4-40 cap screws for securing the mount are included with each unit.


Related Items for CT101:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000