Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CRM1L - Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew 
CRM1L - Cage Rotation Mount for Ø1in Optics, Double Bored with Setscrew
Zoom
CRM1L
Cage Rotation Mount for Ø1in Optics, Double Bored with Setscrew
Part Number: CRM1L - Ask a technical question Ask a technical question.
Weight: 0.08 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $88.00
Add To Cart:
Qty :   
CRM1L Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 360° of Continuous Rotation, Lockable
  • 2° Graduations on Dial, Labeled Every 20°
  • Unpackaged Weight: 32.7 g

The CRM1L 30 mm cage system rotation mounts for Ø1" optics provide 360° of continuous rotation with a locking screw to fix the position of the mount once the optic has been aligned. The smooth adjustment mechanism allows for precise positioning of wave plates, polarizers, and other polarization optics. The CRM1L has a double bored central hole for Ø1" optics where the optic is retained using a setscrew. The CRM1L rotation mount is compatible with Thorlabs' 30 mm cage system and can also be mounted on a TR series post.


Related Items for CRM1L:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000