Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CRA30 - 30 mm Cage-Compatible Rotation Adapter for PR01 
CRA30 - 30 mm Cage-Compatible Rotation Adapter for PR01
Zoom
CRA30
30 mm Cage-Compatible Rotation Adapter for PR01
Part Number: CRA30 - Ask a technical question Ask a technical question.
Weight: 0.27 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $78.00
Add To Cart:
Qty :   
CRA30 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Rotate a 30 mm Cage Segment 360°
  • Compatible with PR01 Rotation Stage
  • One-Handed Clamping Mechanism

The CRA30 is an adapter that connects a 30 mm cage segment to a PR01 rotation stage. This configuration allows a cage segment to be rotated 360° and precisely aligned via the stage's micrometer. The adapter uses a single screw clamping mechanism that, when tightened, clamps on to two rods of a 30 mm cage assembly. This clamping mechanism allows a cage system to be built and attached to the adapter as the cage rods do not need to be fed through the adapter.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000