Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CM127-025-E01 - Ø1/2" Dielectric-Coated Concave Mirror, 350 - 400 nm, f = 25 mm 
CM127-025-E01 - Ø1/2in Dielectric-Coated Concave Mirror, 350 - 400 nm, f = 25 mm
Zoom
CM127-025-E01
Ø1/2in Dielectric-Coated Concave Mirror, 350 - 400 nm, f = 25 mm
Part Number: CM127-025-E01 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $108.00
Add To Cart:
Qty :   
CM127-025-E01 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Dielectric Coating: 350 - 400 nm
  • >99% Average Reflectivity in Dielectric Coating Range

This UV Broadband Dielectric Concave Mirror is designed for light collection, imaging, and focusing applications. This reflective optic focuses light without introducing chromatic aberration, making it especially suitable for broadband sources.

Specifications
  • Dielectric Coating Range: 350 - 400 nm
  • Reflectivity (Average): >99%
  • Damage Threshold: 1 J/cm2 (355 nm, 10 ns, 10 Hz, Ø0.373 mm)
  • Substrate Material: N-BK7
  • Irregularity Tolerance: λ/4 @ 633 nm
  • Clear Aperture: >90% of Diameter
  • Thickness Tolerance: ±0.2 mm
  • Surface Quality: 20-10 Scratch-Dig
  • Diameter Tolerance: +0.0 mm / -0.2 mm
  • Chamfer (Typical): 0.25 mm @ 45°
  • Backside Surface: Fine Ground (Not Polished)
  • Diameter: 1/2"
  • Focal Length: 25 mm
  • Center Thickness: 3.0 mm
  • Edge Thickness: 3.4 mm
  • Radius of Curvature: 50.0 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000