Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CM1-BS015 - Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm 
CM1-BS015 - Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm
Zoom
CM1-BS015
Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm
Part Number: CM1-BS015 - Ask a technical question Ask a technical question.
Weight: 0.30 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $291.00
Add To Cart:
Qty :   
CM1-BS015 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Splitting Ratio of 50:50
  • Four SM1-Threaded Ports
  • 4-40 Tapped Holes for 30 mm Cage

This Thorlabs mounted non-polarizing beamsplitter cube incorporates one of the 1" (25.4 mm) non-polarizing beamsplitter cubes into a housing that has four SM1-threaded (1.035"-40) access ports and a set of tapped holes that accept Ø6 mm cage rods. An antireflection coating is deposited on each face of the beamsplitting cube so as to minimize unwanted reflections. The cube is M6 x 0.5 threaded, but adapters are included for 8-32 or M4 mounting.

Specifications
  • AR-Coating Range: 1100 - 1600 nm
  • AR Coating (0° Incident Angle): Ravg<0.5%
  • Splitting Ratio: 50:50
  • Ports: 4 Ports With SM1 (1.035"-40) Thread
  • Beamsplitter Material: N-BK7 - Grade A
  • Housing Material: Engraved Black Anodized Aluminum Housing
  • Surface Flatness: λ/10 at 633 nm
  • Max Transmistted Beam Deviation: <5 arcmin
  • Reflected Beam Deviation: 90° ± 5 arcmin
  • Clear Aperture: >80% of Dimension
  • Durability: MIL-M-13508C, MIL-C-675C, MIL-C-14806
  • Surface Quality: 40-20 Scratch-Dig

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000