Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C440TME-A - f = 2.95 mm, Mounted Geltech Aspheric Lens, AR: 400-600 nm 
C440TME-A - f = 2.95 mm, Mounted Geltech Aspheric Lens, AR: 400-600 nm
Zoom
C440TME-A
f = 2.95 mm, Mounted Geltech Aspheric Lens, AR: 400-600 nm
Part Number: C440TME-A - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $74.00
Add To Cart:
Qty :   
C440TME-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The aspheric lens focuses or collimates light without introducing spherical aberration into the transmitted wavefront. For monochromatic sources, spherical aberration is often what prevents a single spherical lens from achieving diffraction limited performance when focusing or collimating light. Thus, an aspheric lens is often the best single element solution for many applications including collimating the output of a fiber or laser diode, coupling light into a fiber, spatial filtering, or imaging light onto a detector.

These mounted aspheres have a metric thread that makes them easy to integrate into an optical setup or OEM application. The mounted aspheres are readily adapted to our SM1 series of lens tubes by using our Aspheric Lens Adapters. Mounted aspheres can be used as a drop-in replacement for multi-element microscope objective by combining the lens with our Microscope Objective Adapter Extension Tube.

To collimate light using one of our mounted aspheric lenses, orient the housing so that the externally threaded end of the mount faces the source.

Specifications
  • EFL: 2.95 mm
  • NA: 0.27c
  • CA: 4.20 mmc
  • WD: 6.91 mmc
  • DW: 980 nm
  • Glass: ECO-550
  • M: 2
  • Thread: M8 x 0.5

Aspheric Coefficients:
Surface
R
k
A4
A6
A8
A10
Side 1
2.40
-4.456390000
0.005267560
-0.001075320
0.000323353
-0.000025518
Side 2
-2.39
-0.837177000
0.007310010
0.000391002
-0.000125976
0.000026452

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000