Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1560/M - 60 mm Cage Clamp for Ø1.5" Posts, Metric 
C1560/M - 60 mm Cage Clamp for Ø1.5in Posts, Metric
Zoom
C1560/M
60 mm Cage Clamp for Ø1.5in Posts, Metric
Part Number: C1560/M - Ask a technical question Ask a technical question.
Weight: 0.29 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $79.00
Add To Cart:
Qty :   
C1560/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The C1560/M cage clamp securely attaches 60 mm cage assemblies to Thorlabs' Ø1.5" P-Series posts. The quick-connect mechanism allows for fast drop-in/drop-out of the cage assembly itself. Two M4 tapped holes are provided for optic mounts with M4 counterbored holes. An additional 5 mm hex cap screw is provided as the main quick-connect cage clamping mechanism. The unpackaged weight of the C1560/M is 111 g.


Related Items for C1560/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000