Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1507 - Post-Mounted Ø2" (50 mm) Kinematic Mirror Mount 
C1507 - Post-Mounted Ø2in Kinematic Mirror Mount
Zoom
C1507
Post-Mounted Ø2in Kinematic Mirror Mount
Part Number: C1507 - Ask a technical question Ask a technical question.
Weight: 0.82 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $177.00
Add To Cart:
Qty :   
C1507 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mount Optics to Rigid Ø1.5" Solid Steel Posts
  • Mounts Ø2" optics
  • Lockable Brass Bushings Provide Smooth, Easy Adjustment
  • ±5° Pitch and Yaw Adjustment Range via Two 1/4"-80 TPI Actuators

The C1507 post-mounted kinematic mirror mount is designed to house large diameter optics, specifically this mount accepts Ø2" optics. Optics are secured in this mount by a nylon-tipped setscrew. The C1507 mount is designed with heavy-duty springs to ensure mechanical stability while supporting the weight of the large diameter optics.

Vertical positioning is achieved by sliding the rear clamping mechanism along the length of a Ø1.5" post. Once the desired vertical position is achieved, the clamping mechanism can be actuated with a 3/16" hex key.

Specifications
  • Minimum Optic Thickness: 0.22"

Related Items for C1507:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000