Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1505/M - Metric Ø1.5" Mounting Post Bracket 
C1505/M - Mounting Ø1.5in Mounting Post Bracket
Zoom
C1505/M
Mounting Ø1.5in Mounting Post Bracket
Part Number: C1505/M - Ask a technical question Ask a technical question.
Weight: 1.08 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $90.00
Add To Cart:
Qty :   
C1505/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The C1505/M provides a rigid horizontal mounting platform for Thorlabs' Ø1.5" stainless steel posts. It features an array of mounting options including seven M6 mounting holes, two M6 clearance holes, and four M6 clearance slots. Once the platform height has been established, the post clamping mechanism is actuated with at 5 mm hex key or balldriver.

The unpackaged weight of this post mounting bracket is 465 g.


Related Items for C1505/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000