Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1502 - Post V-Clamp Mount, One PM4 Clamping Arm Included 
C1502 - Post V-Clamp Mount, One PM4 Clamping Arm Included
Zoom
C1502
Post V-Clamp Mount, One PM4 Clamping Arm Included
Part Number: C1502 - Ask a technical question Ask a technical question.
Weight: 0.94 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $92.00
Add To Cart:
Qty :   
C1502 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The C1502 Post V-Clamp Mount is designed specifically for fastening cylindrical objects such as HeNe Lasers to our rigid Ø1.5" Posts. The C1502 will accept cylindrical objects ranging in diameters from Ø0.56" to Ø2". Each unit comes with one clamping arm (PM4); extra arms can be purchased separately. The v-clamp can be manually adjusted within a ±10 degree range and then locked in place with two 8-32 socket head cap screws. Vertical positioning is achieved by sliding the rear clamping mechanism along the length of the Ø1.5" post. Once the desired vertical position is achieved, the clamping mechanism is actuated with a 3/16" Allen key or balldriver.

Specifications
  • Unpackaged Weight: 408 g

Related Items for C1502:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000