Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1500/M - Compact Ø1.5" Post Mounting Clamp, Metric 
C1500/M - Compact Ø1.5in Post Mounting Clamp, Metric
Zoom
C1500/M
Compact Ø1.5in Post Mounting Clamp, Metric
Part Number: C1500/M - Ask a technical question Ask a technical question.
Weight: 0.17 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $65.00
Add To Cart:
Qty :   
C1500/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Attach Optics Mounts with M4 Taps to Ø1.5" P-Series Posts
  • Knurled Knob for Quick Angle Adjustment
  • Four Holes on the Knob for Extra Tightening
  • Unpackaged Weight: 71.1 g

The C1500/M Post Clamp allows optic mounts with M4 tapped mounting holes to be attached to a Ø1.5" post. The angle of the optic mount can be set while the knurled knob is used to thread the device onto the C1500/M. For final tightening, four holes are provided on the knob allowing a 2 mm hex wrench to be inserted and used to obtain sufficient torque to securely lock the mount in place.


Related Items for C1500/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000