Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1060/M - 60 mm Cage Clamp for Ø25 mm Posts, Metric 
C1060/M - 60 mm Cage Clamp for Ø25 mm Posts, Metric
Zoom
C1060/M
60 mm Cage Clamp for Ø25 mm Posts, Metric
Part Number: C1060/M - Ask a technical question Ask a technical question.
Weight: 0.25 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $79.00
Add To Cart:
Qty :   
C1060/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Features

  • Quick-Connect Cage Clamp
  • Easy Drop-In/Drop-Out of Cage Systems
  • Single Locking Screw Allows One-Handed Operation
  • Compatible with Ø25 mm RS Series Posts
  • Unpackaged Weight: 111 g

The C1060/M relief cut clamp for Ø25 mm posts is designed to support 60 mm cage systems. Two parallel cage rods can be placed in the clamp and with a single screw they can be locked in place. In this way, complete sections of cage systems can be supported by a single post. The clamp itself has a precision Ø1" hole bored through it with a relief cut. An M6 cap screw can be tightened to compress the gap created by the relief cut, which results in the C10 Series being secured to the Ø25 mm post with a great deal of force.


Related Items for C1060/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000