Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C-FIBER-A - C-Fiber Amplified Femtosecond Laser: >200 mW, 100 MHz 
C-FIBER-A - C-Fiber Amplified Femtosecond Laser: >200 mW, 100 MHz
Zoom
C-FIBER-A
C-Fiber Amplified Femtosecond Laser: >200 mW, 100 MHz
Part Number: C-FIBER-A - Ask a technical question Ask a technical question.
Weight: 0.50 lbs / Each
Available / Ships: Lead Time
RoHS: N/A
Price: Call for pricing
C-FIBER-A Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Erbium-Doped Fiber Laser
  • 1560 nm Center Wavelength
  • 100 MHz Repetition Rate
  • Turnkey Operation by Self-Starting Mode-Locking Mechanism
  • Tunable Cavity Length Option
  • Pulse Width <90 fs

An erbium-doped fiber laser running at 100 MHz repetition rate, Thorlabs’ C-Fiber-A is an ideal choice for demanding applications in the ultrafast world of science and industry. The C-Fiber-A is a passively mode-locked state-of-the-art laser which offers turnkey operation through an embedded microcontroller. The freely configurable optical ports give plenty of flexibility for solutions to laboratory needs.

The C-Fiber-A is well suited for applications such as; time-resolved spectroscopy, diagnostics and imaging in biology and medicine, time distribution systems and THz generation/THz spectroscopy. By adding the SYNC100 option to the C-Fiber-A, the cavity length becomes tunable, and the repetition rate can be synchronized to an external pulsed source. An integrated stepper motor allows for coarse adjustment, and with the help of the piezo actuator, the repetition rate can be fine-tuned and locked to an external reference frequency.

Specifications
  • Wavelength: 1560 ± 20 nm
  • Repetition Rate: 100 MHz
  • Average Output Power: >250 mW
  • Pulse Width: <90 fs
  • Repetition Rate Tuning Range (with SYNC100): >330 kHz

Related Items for C-FIBER-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000