Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BPC203 - 3 Channel Benchtop Piezo Controller 
Zoom
BPC203
3 Channel Benchtop Piezo Controller
Part Number: BPC203 - Ask a technical question Ask a technical question.
Weight: 16.00 lbs / Each
BPC203 Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Front-Panel Controls
  • Three Output Channels
  • High Power: 75 V, 500 mA Continuous
  • Closed-Loop PID Position Via Strain Gauge Feedback Circuit
  • Quiet High-Resolution Position Control (for Very Fine Positioning Apps)
  • Voltage Ramp/Waveform Generation Capability (for Scanning Apps)
  • High Bandwidth (10 kHz) Piezo Positioning
  • Auto-Configure Function for Thorlabs Ident Equipped Piezo Actuators
  • User-Controlled Digital I/O Port
  • USB Plug-and-Play – Multiaxis Expansion
  • Motor Control I/O Port (Jogging, Interlocks)
  • Full Software Control Suite Supplied
  • Intuitive Software Graphical Control Panels
  • Extensive ActiveX® Programming Interfaces
  • Fully Software Integrated With Other apt™ Family Controllers (Iintegrated Systems Development)
  • Piezo and Feedback Cables Not Included

The BPC203 Piezo Controller is an apt™, three-channel, high power (75 V, 500 mA), benchtop piezo controllers for open- and closed-loop nanometer position control. It has been designed to drive the full range of open- and closed-loop piezo equipped nano-positioning actuators and stages offered by Thorlabs. In addition, flexible software settings make this unit highly configurable and therefore suitable for driving a wide range of piezo elements in third party products. A waveform generation capability combined with triggering outputs makes this unit particularly suitable for piezo scanning applications.

Manual controls are located on the front face of the unit to allow manual adjustment of the piezo position using the digitally encoded adjustment pot. The display is easy to read and can be set to show either applied voltage or position in microns. Open or closed loop control and zeroing of the piezo can also be selected from the front panel.

USB connectivity provides easy plug-and-play" PC operation – multiple units can be connected to a single PC via standard USB hub technology for multi-axis motion control applications. Coupling this with the very user-friendly apt™ software allows the user to very quickly get up and running in a short period of time – for example all relevant operating parameters are set automatically for Thorlabs piezo actuator products. Advanced custom motion control applications and sequences are also possible using the extensive ActiveX® programming environment.

Specifications
  • Piezoelectric Output (SMC Male)
    • Voltage (Software Controlled): 0 – 75 VDC
    • Voltage (External Input): ±11.74 VDC
    • Current: 500 mA Max Continuous
    • Stability: 100 ppm Over 24 Hours (After 30 min Warm-Up Time)
    • Noise: <3 mV RMS
    • Typical Piezo Capacitance: 1 – 10 µF
    • Bandwidth: 10 kHz (1 µF Load, 1 Vp-p)
  • Position Feedback (9-Pin D-Type Female)
    • Feedback Transducer Type: Strain Gauge
    • Detection Method: AC Bridge (18 kHz Excitation)
    • Typical Resolution: 5 nm (for 20 µm Acutator e.g. PAZ005)
    • Auto-Configure: Identification Resistance in Actuator
  • User Input/Output (15-Pin D-Type Female)
    • 4 Digital Inputs: TTL Levels
    • 4 Digital Outputs: Open Collector
    • Trigger Input/Output: TTL
    • Trigger Input Functionality: Triggered Voltage Ramps/Wavefronts
    • Trigger Output Functionality: Trigger Generation During Voltage Ramp Output
    • User 5 V (with Ground): 250 mA Max
  • Front Panel Controls
    • Display: 4-Digit, 7-Segment
    • Buttons: Channel Select, Volts/Microns Select, Open/Closed Loop Select, Zero, Resolution
    • Display Brightness: Adjustable
    • Resolution: Switchable Coarse and Fine Adjustment
    • Output: Infinite Turn Precision Digital Potentiometer (Encoder)
    • USB Port: Version 1.1
  • User I/O Connector (15-Pin D-Type Female)
    • 4 User Logic Inputs: TTL Levels
    • 4 User Logic Outputs: Open Collector
    • Trigger Input/Output: TTL
    • Trigger Input Functionality: Triggered Voltage Ramps/Wavefronts
    • Trigger Output Functionality: Trigger Generation During Voltage Ramp Output
  • Input Power Requirements
    • Voltage: 85 – 264 VAC
    • Power: 200 W
    • Fuse: 3 A
  • Housing Dimensions (W x D x H): 240 x 360 x 133 mm (9.5" x 14.2" x 5.2")
  • Weight: 6.7 kg (14.75 lbs)

Related Items for BPC203:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000