Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BP104-IR2 - Slit Scanning Beam Profiler, 1000-2700 nm, Ø10 µm-Ø4 mm Beam 
Zoom
BP104-IR2
Slit Scanning Beam Profiler, 1000-2700 nm, Ø10 µm-Ø4 mm Beam
Part Number: BP104-IR2 - Ask a technical question Ask a technical question.
Weight: 0.96 lbs / Each
BP104-IR2 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for BP104-IR2:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000