Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BFL37-1200 - Standard Hard Cladding Multimode Fiber, Low OH, Ø1200 µm Core, 0.37 NA 
Zoom
BFL37-1200
Standard Hard Cladding Multimode Fiber, Low OH, Ø1200 µm Core, 0.37 NA
Part Number: BFL37-1200 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Meter
BFL37-1200 Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

This Standard Hard Cladding Multimode Fiber is a low OH fiber with a broad UV/NIR spectral range. This fiber has reduced static fatigue and lower microbend losses. It is made of biocompatible materials, resistant to radiation, and sterilizable by ETO and other methods.

Specifications
  • Spectral Range: 400 to 2200 nm
  • Numerical Aperture: 0.37 ± 0.02
  • Core Diameter: 1200 µm ± 2%
  • Clad Diameter: 1240 µm ± 2%
  • Coating Diameter: 1650 µm ± 5%
  • Bend Radius: 62 mm / 186 mm
  • Stripping Tool: M54S76

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000