Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Products Home >> Optical Fiber >> 0.48 NA Hard Polymer Clad Multimode Fiber >> BFH48-200

BFH48-200 - Multimode Fiber, 0.48 NA, High OH, 200 µm Core 
BFH48-200 - Multimode Fiber, 0.48 NA, High OH, 200 µm Core
Zoom
BFH48-200
Multimode Fiber, 0.48 NA, High OH, 200 µm Core
Part Number: BFH48-200 - Ask a technical question Need to Contact Technical Support about a BFH48-200? Use this link.
Weight: 0.05 lbs / Meter
Available/Ships: Today
RoHS: RoHS Compliant
Pricing:
Quantity Unit Price/Unit
1 EACH $1.80
10 EACH $1.55
50 EACH $1.25
Add To Cart:
QTY :   
BFH48-200 Support Documentation
 
Catalog Page: Catalog Page
Drawings and Documents:
Spec
Sheet
Spec Sheet
Share this product Print Add favorite Watch for updates

Related Items for BFH48-200:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000