Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BF20HSMA2 - Fiber Bundle, Ø2.0 mm, High OH, SMA to SMA, 2 m 
Zoom
BF20HSMA2
Fiber Bundle, Ø2.0 mm, High OH, SMA to SMA, 2 m
Part Number: BF20HSMA2 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
BF20HSMA2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Bundle of 7 Multimode Fibers
  • SMA 905 Connectors on Both Ends
  • High-OH
  • No Broken Fibers Per End

This high-quality fiber optical bundle, packages 7 high-grade optical fibers in a round configuration combined in an SMA 905 connector. The fibers in the bundle have high-OH and a core diameter of 550 µm. Typical applications for this fiber bundle would be in Spectroscopy, Fluorescence Microscopy Emission Collection, Particle Detection Scanning, Colorimetry and Illumination.

Specifications
  • Aperture Diameter: 2.0 mm
  • Wavelength Range: 190 - 1200 nm
  • NA: 0.22
  • Number of Fibers: 7
  • Fiber Type: BFH22-550
  • Minimum Bend Radius: 9 cm
  • Length Tolerance: +10% / -0%
  • Maximum Temperature: 140 °C
  • Fiber Length: 2 Meter

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000