Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BF13LSMA1 - Fiber Bundle, Ø1.3 mm, Low OH, SMA to SMA, 1 m 
Zoom
BF13LSMA1
Fiber Bundle, Ø1.3 mm, Low OH, SMA to SMA, 1 m
Part Number: BF13LSMA1 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
BF13LSMA1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Bundle of 19 Multimode Fibers
  • SMA 905 Connectors on Both Ends
  • Low-OH
  • No Broken Fibers Per End

This high-quality fiber optical bundle, packages 19 high-grade optical fibers in a round configuration combined in an SMA 905 connector. The fibers in the bundle have low-OH and a core diameter of 200 µm. Typical applications for this fiber bundle would be in Spectroscopy, Fluorescence Microscopy Emission Collection, Particle Detection Scanning, Colorimetry and Illumination.

Specifications
  • Aperture Diameter: 1.3 mm
  • Wavelength Range: 350 - 2500 nm
  • NA: 0.22
  • Number of Fibers: 19
  • Fiber Type: BFL22-200
  • Minimum Bend Radius: 9 cm
  • Length Tolerance: +10% / -0%
  • Maximum Temperature: 140 °C
  • Fiber Length: 1 Meter

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000