Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BB2-E01-10 - 10 Pack of 2" Broadband Dielectric Mirrors. 350-400 nm 
BB2-E01-10 - 10 Pack of 2in Broadband Dielectric Mirrors. 350-400 nm
Zoom
BB2-E01-10
10 Pack of 2in Broadband Dielectric Mirrors. 350-400 nm
Part Number: BB2-E01-10 - Ask a technical question Ask a technical question.
Weight: 2.44 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $2,700.00
Add To Cart:
Qty :   
BB2-E01-10 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø2" Round Mirrors
  • Fused Silica Substrates
  • Pack of 10
  • Ravg >99% for S and P Polarization for Angles of Incidence from 0-45°

This pack of 10 Thorlabs' Broadband Dielectric Mirrors offer excellent reflectivity over 350 - 400 nm. Due to unavoidable variations in each coating run, please note that the specified spectral range listed for each coating is smaller than the actual spectral region over which the mirror is effective.

Specifications
  • Material: Fused Silica
  • Surface Flatness: λ/10
  • Surface Quality: 10-5 Scratch-Dig
  • Back Surface: Fine ground
  • Clear Aperture: >85% of Diameter
  • Parallelism: ≤3 arcmin
  • Thickness: 12 mm (0.472")
  • Thickness Tolerance: ±0.2 mm
  • Diameter Tolerance: +0.00 mm/-0.10 mm
  • -E01 Ravg: >99% (350-400 nm)
  • Damage Threshold: 1 J/cm2 (355 nm, 10 ns, 10 Hz, Ø 0.373 mm)

Related Items for BB2-E01-10:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000