Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BB05-E04 - Ø1/2" Broadband Dielectric Mirror, 1280-1600 nm 
BB05-E04 - Ø1/2in Broadband Dielectric Mirror, 1280-1600 nm
Zoom
BB05-E04
Ø1/2in Broadband Dielectric Mirror, 1280-1600 nm
Part Number: BB05-E04 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $78.00
Add To Cart:
Qty :   
BB05-E04 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø1/2 Round Mirror
  • Fused Silica Substrates
  • Ravg >99% for S and P Polarization for Angles of Incidence from 0-45°

This Thorlabs' Broadband Dielectric Mirrors offer excellent reflectivity over the 1280 - 1600 nm wavelength range. Due to unavoidable variations in each coating run, please note that the specified spectral range listed for each coating is smaller than the actual spectral region over which the mirror is effective.

Specifications
  • Material: Fused Silica
  • Surface Flatness: λ/10
  • Surface Quality: 10-5 Scratch-Dig
  • Back Surface: Fine ground
  • Clear Aperture: >85% of Diameter
  • Parallelism: ≤3 arcmin
  • Thickness: 6 mm (0.236")
  • Thickness Tolerance: ±0.2 mm
  • Diameter Tolerance: +0.00 mm/-0.10 mm
  • -E04 Ravg: >99% (1280-1600 nm)
  • Damage Threshold: 2.5 J/cm2 (1542 nm, 10 ns, 10 Hz, Ø 0.181 mm)

Related Items for BB05-E04:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000