Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BB05-E03-10 - 10 Pack of ؽ" Broadband Dielectric Mirrors, 750-1100 nm 
BB05-E03-10 - 10 Pack of ؽin Broadband Dielectric Mirrors, 750-1100 nm
Zoom
BB05-E03-10
10 Pack of ؽin Broadband Dielectric Mirrors, 750-1100 nm
Part Number: BB05-E03-10 - Ask a technical question Ask a technical question.
Weight: 1.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $444.60
Add To Cart:
Qty :   
BB05-E03-10 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø1/2" Round Mirrors
  • Fused Silica Substrates
  • Pack of 10
  • Ravg >99% for S and P Polarization for Angles of Incidence from 0-45°

This pack of 10 Thorlabs' Broadband Dielectric Mirrors offer excellent reflectivity over 750 - 1100 nm. Due to unavoidable variations in each coating run, please note that the specified spectral range listed for each coating is smaller than the actual spectral region over which the mirror is effective.

Specifications
  • Material: Fused Silica
  • Surface Flatness: λ/10
  • Surface Quality: 10-5 Scratch-Dig
  • Back Surface: Fine ground
  • Clear Aperture: >85% of Diameter
  • Parallelism: ≤3 arcmin
  • Thickness: 6 mm (0.236")
  • Thickness Tolerance: ±0.2 mm
  • Diameter Tolerance: +0.00 mm/-0.10 mm
  • -E03 Ravg: >99% (750-1100 nm)
  • Damage Threshold: 1 J/cm2 (810 nm, 10 ns, 10 Hz, Ø 0.133 mm); 0.5 J/cm2 (1064 nm, 10 ns, 10 Hz, Ø 0.433)

Related Items for BB05-E03-10:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000