Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ASE730 - 30 mW, 1530-1610 nm ASE Test Source 
ASE730 - 30 mW, 1530-1610 nm ASE Test Source
Zoom
ASE730
30 mW, 1530-1610 nm ASE Test Source
Part Number: ASE730 - Ask a technical question Ask a technical question.
Weight: 13.45 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Exempt Exempt - Exempt
Price: $11,340.00
Add To Cart:
Qty :   
ASE730 Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Additional L-Band Power
  • High Power (30 mW) Version of Our Most Popular Model
  • Easy Operation

The ASE730 White Light Test Source delivers more than +15 dBm of output power across the C&L Band wavelength. The ASE730 is a low noise, high power C&L Band test source. This test source is designed to perform well beyond the industry standard. This ASE Source takes advantage of Erbium-doped fluoride fiber, pumped with a single 1480 nm laser diode, to produce 30 mW (15 dBm) of broadband "white light". This rare-earth fiber design allows for a higher degree of power and wavelength stability than conventional silica fibers with multiple pumping lasers. The output fiber is a standard SMF-28 silica fiber.

Specifications
  • Total Output Power: >+15 dBm(30 mW)
  • Spectral Power Density (Typical): >-18 dBm/nm at 1530 nm; >-11 dBm/nm at 1540-1600 nm; >-18 dBm/nm at 1610 nm
  • Output Power Stability: 0.001 dB (15 min. After 1 h Warmup); 0.005 dB Maximum
  • Wavelength Range: 1530 nm - 1610 nm
  • Output Connector: FC/PC
  • Output Fiber: SMF-28
  • Size (mm): 88(H) x 230(W) x 352(D); 19" Rack-Mount Compatible
  • Operation Temperature: 0 to 40 °C
  • Storage Temperature: 10 to 45 °C
  • Warranty: 2 years

Related Items for ASE730:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000