Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

AOK1-UM01 - Adaptive Optics Kit with Gold-Coated Multi-DM (140 Actuators) 
AOK1-UM01 - Adaptive Optics Kit with Gold-Coated Multi-DM (140 Actuators)
Zoom
AOK1-UM01
Adaptive Optics Kit with Gold-Coated Multi-DM (140 Actuators)
Part Number: AOK1-UM01 - Ask a technical question Ask a technical question.
Weight: 30.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt
Price: $23,000.00
Add To Cart:
Qty :   
AOK1-UM01 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
AO 101 White Paper AO 101 White Paper
MEMS Optical Modulator White Paper MEMS Optical Modulator White Paper
1 x 140 DM White Paper 1 x 140 DM White Paper
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Out-of-the-Box Functionality for Real-Time, High-Precision Wavefront Measurement and Control
  • AOK1-UM01 Kit Includes
    • Deformable Multi-DM Mirror
    • Shack-Hartmann Wavefront Sensor
    • All Imaging Optics and Associated Mounting Hardware
    • Fully Functional Stand-Alone Control Software (Windows XP Compatible)
    • A Low-Level Support Library to Assist with Tailored Applications Authored by the End User
  • Preassembled and Pre-Aligned Optomechanical System Minimizes Assembly Time
  • Continuous DM Capable of Achieving High Spatial Resolution Shapes Due to High Actuator Count and Low Inter-Actuator Coupling
  • Electrostatic Actuators Ensure Deformation with Zero Hysteresis
  • Compact DM Driver Electronics with Built-In High Voltage Power Supply Suitable for Benchtop or OEM Integration
  • Shack-Hartmann Wavefront Sensor has High Resolution CCD Camera and High-Quality Microlens Array
  • Gold Coated Deformable Mirror with 140 Electrostatic Actuators
  • Operating Wavelengths: 600 - 1100 nm
  • Full DLL for Customized Applications

Thorlabs' AOK1-UM01 Adaptive Optics Toolkit bundles a 140 actuator Multi-DM gold-coated deformable mirror from Boston Micromachines, one of our strategic partners and a leader in the development of MEMS-based mirror products, with our WFS150-5C Shack-Hartmann Wavefront Sensor and control software. Together these three components form a closed-loop system capable of real-time wavefront distortion compensation. Also included in the kit are all necessary collimation/imaging optics, a laser source, and all associated mounting hardware, which will drastically decrease the startup time needed to incorporate adaptive optics into your experiment. These pre-aligned components just need to be arranged on a user-supplied breadboard.

Specifications
  • Boston Micromachines Deformable Mirror
    • Deformable Mirror Type: Multi-DM
    • Actuator Array: 12x12
    • Actuator Stroke (Max): 3.5 mm
    • Actuator Pitch: 400 mm
    • Clear Aperture: 4.4 mm x 4.4 mm
    • Mirror Coating: Gold
    • Sample Rate: 8 Hz
    • Average Step Size: <1 nm
    • Resolution: 14 Bit
    • Head Dimension: 4.5” x 2.95” x 2.8” (114.3 mm x 74.9 mm x 71.1 mm)
    • Driver Dimension: 9.0” x 7.0” x 2.5” (229 mm x 178 mm x 64 mm)
    • Computer Interface: USB 2.0
  • WFS150-5C Shack-Hartmann Wavefront Sensor
    • Wavelength Range: 300-1100 nm
    • Wavelength Sensitivity: ?/15 rms (@ 633 nm)
    • Wavefront Dynamic Range: >100l (@633 nm)
    • Aperture Size (Max): 5.95 mm x 4.76 mm
    • Camera Resolution: 1280 x 1280 pixels (selectable)
    • Pixel Size: 4.65 x 4.65 mm
    • Shutter: Global
    • Lenslet Pitch: 150 mm
    • Lenslet Diameter: 146 mm
    • Number of Lenslets (Max): 39 x 31 (selectable)
    • Effective Focal Length: 3.7 mm
    • Reflectivity: <25%
    • Local Radius of Curvature: >7.4 nm
    • Exposure Range: 77 ms to 66 ms
    • Frame Rate (Max): 15 Hz
    • Image Digitization: 8 Bit
    • Optical Input Connector: C-Mount
    • Physical Size (HxWxD): 34 mm x 32 mm x 48.3 mm
    • Power Supply: <1.5 W via USB

Related Items for AOK1-UM01:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000