Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

AL72525-F - Ø1", f=25 mm, NA=0.42, ZnSe Aspheric Lens, ARC: 8-12 µm 
AL72525-F - Ø1in, f=25 mm, NA=0.42, ZnSe Aspheric Lens, ARC: 8-12 µm
Zoom
AL72525-F
Ø1in, f=25 mm, NA=0.42, ZnSe Aspheric Lens, ARC: 8-12 µm
Part Number: AL72525-F - Ask a technical question Ask a technical question.
Weight: 0.03 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $850.00
Add To Cart:
Qty :   
AL72525-F Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø1" CVD Laser-Grade ZnSe Substrate
  • AR Coating: 8 - 12 µm
  • Diffraction-Limited Performance

An expansion of Thorlabs' IR product line, This Thorlabs' Ø1" Zinc Selenide (ZnSe) Aspheric Lens offers high transmission over the broad spectral range from 0.6 - 16 µm and is available with an -F broadband AR coating for the 8 - 12 µm range to minimize surface reflection losses. This coating greatly reduces the high surface reflectivity of the substrate, yielding an average reflectance of less than 1.15% over the entire AR coating range.

ZnSe lenses are typically used as collimators for laser applications in the 0.6-16.0 µm spectral region, such as biomedical and military applications. When used for colliimation, the plano surface should face the laser diode or other point source for best performance. With a higher index (~2.4), ZnSe aspheres can be designed with shorter focal lengths and lower dispersion than comparable aspheres made from other materials, such as CaF2. Due to the low absorption coefficient of ZnSe, these lenses, particularly with the -F coating, are also well suited for use with high-power CO2 lasers.

These lenses are manufactured using diamond turning machines and are tested using a surface profilometer to ensure the correct aspheric profile. As a result, these aspheric lenses offer RMS wavefront errors that are typically 20 to 50 times less than similarly sized molded aspheric lenses. In contrast to their plano-convex counterparts, these ZnSe aspheric lenses focus or collimate light without introducing spherical aberration into the transmitted wavefront. For monochromatic sources, spherical aberration is often what prevents a single spherical lens from achieving diffraction limited performance when focusing or collimating light. Thus, an aspheric lens is often the best single element solution for many applications including collimating the output of a fiber or laser diode, coupling light into a fiber, spatial filtering, or imaging light onto a detector.

Specifications
  • Design Wavelength: 10.6 µm
  • AR Coating Range: 8 - 12 µm
  • Effective Focal Length (EFL): 25 mm
  • Numerical Aperture (NA): 0.42
  • Diameter (D): 25.4 mm
  • Clear Aperture (CA): >90% of Diameter
  • Working Distance (WD): 22.51 mm
  • Center Thickness: 6.0 mm
  • Transmitted Wavefront Error: Diffraction Limited
  • Refractive Index: 2.4027 @ 10.6 µm
  • F# (f/D): 0.98
  • Lens Material: ZnSe

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000