Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ACL5040-DG15-A - Aspheric Condenser Lens w/ Diffuser, Ø50 mm, f=40 mm, 1500 Grit, ARC: 350 nm - 700 nm 
ACL5040-DG15-A - Aspheric Condenser Lens w/ Diffuser, Ø50 mm, f=40 mm, 1500 Grit, ARC: 350 nm - 700 nm
Zoom
ACL5040-DG15-A
Aspheric Condenser Lens w/ Diffuser, Ø50 mm, f=40 mm, 1500 Grit, ARC: 350 nm - 700 nm
Part Number: ACL5040-DG15-A - Ask a technical question Ask a technical question.
Weight: 0.10 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $49.20
Add To Cart:
Qty :   
ACL5040-DG15-A Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Combines a Condenser and a Diffuser into a compact Single Optic
  • 50 mm Diameter
  • 1500 Grit Polished
  • AR Coating: 350 - 700 nm
  • Offers Higher NA and Less Spherical Aberration than Spherical Lenses

This Thorlabs' Aspheric Condenser with Diffuser is designed for collimating light from lamp, LED, or similar light sources with a highly uniform illumination pattern. The fine grind, 1500 grit, provides a higher transmittance but has less diffusion.

When collimating high-power LEDs, the structure of the source can ultimately be imaged and shows a highly non-uniform illumination pattern. For many applications this is not desired. Adding a diffuser on the plano surface ensures a uniform illumination of the light source in far field. The aspheric surface is precision molded on the aspheric side and polished with 1500 grit on the plano side. Polished diffusers are advantageous over sand blasted diffusers as the surface has greater uniformity.

Specifications
  • Focal Length Tolerance: ±5%
  • Design Wavelength: Visible
  • Wavelength Range (A-Coated Lenses): 350 - 700 nm
  • Surface Quality: 60 - 40 Scratch-Dig
  • Diameter Tolerance: +0.0 mm / -0.5 mm
  • Center Thickness Tolerance: ±0.3 mm
  • Edge Thickness Tolerance: ±0.3 mm
  • Centering Tolerance (Wedge): 30 arcmin
  • Temperature (Max): 250 °C
  • Glass Type: B270 Optical Crown Glass
  • RoHS: Compliant
  • Diameter: 50 mm
  • f: 40 mm
  • f/#: 0.80
  • Clear Aperture (mm): >90%
  • fb: 26.20 mm
  • Numerical Aperture (NA): 0.554
  • Center Thickness: 21 mm
  • Edge Thickness: 2.62 mm
  • Non-Aspheric Surface: Plano

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000