Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ACL108-A - Aspheric Condenser Lens, AR-Coated 350-700 nm, Ø10 mm, f=8 mm 
ACL108-A - Aspheric Condenser Lens, AR-Coated 350-700 nm, Ø10 mm, f=8 mm
Zoom
ACL108-A
Aspheric Condenser Lens, AR-Coated 350-700 nm, Ø10 mm, f=8 mm
Part Number: ACL108-A - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $25.20
Add To Cart:
Qty :   
ACL108-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Very Economical
  • AR Coated 350 - 700 nm
  • Offers Higher NA and Less Spherical Aberration than Spherical Lenses

This Aspheric Condenser Lens is ideal for high-efficiency illumination applications. Compared to spherical lenses, this lens introduces fewer aberrations, offers larger apertures, and provides lower f/d ratios. This aspheric condenser lens is designed for collimating light from a lamp, LED, or similar light source; for best performance in this application, the plano side of the lens should face the source.

Specifications
  • Focal Length Tolerance: ±5%
  • Design Wavelength: Visible
  • Wavelength Range (A-Coated Lenses): 350 - 700 nm
  • Surface Quality: 60 - 40 Scratch-Dig
  • Diameter Tolerance: +0.0 mm / -0.5 mm
  • Center Thickness Tolerance: ±0.3 mm
  • Edge Thickness Tolerance: ±0.3 mm
  • Centering Tolerance (Wedge): 30 arcmin
  • Temperature (Max): 250 °C
  • Glass Type: B270 Optical Crown Glass
  • RoHS: Compliant
  • Diameter: 10 mm
  • f: 8 mm
  • f/d: 0.8
  • Clear Aperture (mm): >90%
  • fb: 4.2 mm
  • Numerical Aperture: 0.547
  • Center Thickness: 5.8 mm
  • Edge Thickness: 2.0 mm
  • Non-Aspheric Surface: Plano

Related Items for ACL108-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000