Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

AC508-400-C-ML - f=400 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 1050-1620 nm  
AC508-400-C-ML - f=400 mm, Ø2in Achromatic Doublet, SM2-Threaded Mount, ARC: 1050-1620 nm
Zoom
AC508-400-C-ML
f=400 mm, Ø2in Achromatic Doublet, SM2-Threaded Mount, ARC: 1050-1620 nm
Part Number: AC508-400-C-ML - Ask a technical question Ask a technical question.
Weight: 0.51 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $186.00
Add To Cart:
Qty :   
AC508-400-C-ML Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø2" Mounted Positive IR Achromatic Doublet
  • AR Coated for the 1050-1620 nm Range
  • Engraved Threaded Housing Includes Part Number, Focal Length, and Coating
  • Housing Enables Easy Integration into Thorlabs' Optomechanics
  • Focal Length: 400 mm

Thorlabs' most popular cemented IR achromatic doublet is available pre-mounted in an engraved threaded mount, making it easy to incorporate this optic into your setup.

The engraving on the mount clearly indicates the part number, focal length, antireflection coating deposited onto the surface, an arrow indicating the direction of light propagation to collimate a point source, and an infinity symbol denoting that this lens has an infinite conjugate ratio (i.e., if a diverging light source is placed one focal length away from the flat side of the lens, the light rays emerging from the curved side will be collimated).

Achromatic doublets are useful for controlling chromatic aberration and are frequently used to achieve a diffraction-limited spot when using a monochromatic source like a laser.

Specifications
  • Design Wavelengths: 1016 nm, 1330 nm, and 1550 nm
  • Diameter Tolerance: +0.00/-0.10 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 40/20 Scratch/Dig
  • Spherical Surface Power: 3?/2
  • Spherical Surface Irregularity: ?/4
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • C Coating Range Ravg: < 0.5% (1050 - 1620 nm)
  • Damage Threshold: 5 J/cm2 (1542 nm, 10 ns, 10 Hz, Ø0.181 mm)
  • Operating Temperature: -40 °C to 85 °C
  • Diameter: 50.8 mm
  • f: 400 mm
  • fb: 391.1 mm
  • r1: 125.6 mm
  • r2: -161.5 mm
  • r3: 376.25 mm
  • tc1: 6.5 mm
  • tc2: 3 mm
  • te: 7.8 mm
  • Materials: N-BAF10/N-SF6HT
  • Mounting Thread: SM2 (2.035"-40)

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000