Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

AC508-250-A - f=250.0 mm, Ø2" Achromatic Doublet, ARC: 400-700 nm 
AC508-250-A - f=250.0 mm, Ø2in Achromatic Doublet, ARC: 400-700 nm
Zoom
AC508-250-A
f=250.0 mm, Ø2in Achromatic Doublet, ARC: 400-700 nm
Part Number: AC508-250-A - Ask a technical question Ask a technical question.
Weight: 0.17 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $97.90
Add To Cart:
Qty :   
AC508-250-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Positive and Negative (Ø1/2"" and Ø1"") Visible Achromatic Doublets
  • Positive Doublet Sizes: Ø5 mm, Ø6 mm, Ø6.35 mm, Ø8 mm, Ø1/2"", Ø1"", Ø30 mm, and Ø2""
  • Negative Doublet Sizes: Ø1/2 mm
  • 7.5 to 1000 mm Focal Lengths for Positive Doublets
  • -20 to -100 mm Focal Lengths for Negative Doublets
  • Wavelength-Dependent Focal Length Shift Data for Each Doublet
  • Surface Quality: 40/20 Scratch/Dig

Thorlabs' cemented Achromatic Doublets are computer optimized to provide excellent performance in the visible region. Our design for the achromatic doublets uses the helium "d" line (587.6 nm, yellow) and the hydrogen "F" (486.1 nm, blue/green) and "C" (656.3 nm, red) lines since these wavelengths reasonably represent the visible spectrum and are used to define the Abbe Number, V, of a material.

Achromatic doublets are useful for controlling chromatic aberration and are frequently used to achieve a diffraction limited spot when using a monochromatic source like a laser.

For best performance when collimating a point source with a positive focal length doublet, generally the first air-to-glass interface should have the greater radius of curvature (i.e., the flatter surface). Conversely, when focusing a collimated beam, the air to glass interface with the shorter radius of curvature (i.e., the more steeply curved surface) should face the incoming beam. When using a negative focal length achromatic doublet to diverge a collimated beam, the concave air-to-glass interface should face the collimated source.

Specifications
  • Design Wavelengths: 486.1 nm, 587.6 nm, and 656.3 nm
  • Diameter Tolerance: +0.00/-0.10 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 40/20 Scratch/Dig
  • Spherical Surface Power: 3?/2
  • Spherical Surface Irregularity: ?/4
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • A Coating Range Ravg: < 0.5% (400 - 700 nm)
  • Damage Threshold: 0.5 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.566 mm)
  • Operating Temperature: -40 to 85 °C
  • Diameter: 50.8 mm
  • f: 250 mm
  • fb: 244.6 mm
  • r1: 137.09 mm
  • r2: -111.69 mm
  • r3: -459.2 mm
  • tc1: 7.5 mm
  • tc2: 2 mm
  • te: 6.4 mm
  • Materials: N-BK7/SF2
  • Mounting Option: LMR2

Related Items for AC508-250-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000