Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

AC300-100-C - f=100.0 mm, Ø30.0 mm Achromatic Doublet, ARC: 1050-1620 nm 
AC300-100-C - f=100.0 mm, Ø30.0 mm Achromatic Doublet, ARC: 1050-1620 nm
Zoom
AC300-100-C
f=100.0 mm, Ø30.0 mm Achromatic Doublet, ARC: 1050-1620 nm
Part Number: AC300-100-C - Ask a technical question Ask a technical question.
Weight: 0.12 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $108.00
Add To Cart:
Qty :   
AC300-100-C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Diameter: Ø30 mm
  • AR Coated for the 1050 - 1620 nm Range
  • Wavelength-Dependent Focal Length Shift Data for Each Doublet
  • Surface Quality: 40/20 Scratch/Dig

Thorlabs' cemented IR Achromatic Doublet, which is computer optimized at infinite conjugate ratios, is designed to work in the telecommunications region (1050 - 1620 nm). With design wavelengths at 1016 nm, 1330 nm, and 1550 nm, this achromatic doublet is useful for controlling chromatic aberration; it is frequently used to achieve a diffraction-limited spot when using a monochromatic source like a laser.

For best performance when collimating a point source with a positive focal length doublet, generally the first air-to-glass interface should have the greater radius of curvature (i.e., the flatter surface). Conversely, when focusing a collimated beam, the air to glass interface with the shorter radius of curvature (i.e., the more steeply curved surface) should face the incoming beam. When using a negative focal length achromatic doublet to diverge a collimated beam, the concave air-to-glass interface should face the collimated source.

Specifications
  • Design Wavelengths: 1016 nm, 1330 nm, and 1550 nm
  • Diameter Tolerance: +0.00/-0.10 mm
  • Focal Length Tolerance: ±1%
  • Spherical Surface Power: 3?/2
  • Spherical Surface Irregularity: ?/4
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • C Coating Range Ravg: <0.5% (1050 - 1620 nm)
  • Damage Threshold: 5.0 J/cm2 (1542 nm, 10 ns, 10 Hz, Ø0.181 mm)
  • Operating Temperature -40 to +85 °C
  • Diameter: 30 mm
  • f: 100 mm
  • fb: 88 mm
  • r1: 33.55 mm
  • r2: -39.17 mm
  • r3: 100.69 mm
  • tc1: 8.5 mm
  • tc2: 2.2 mm
  • te: 8.3 mm
  • Materials: N-BAF10/N-SF6HT
  • Recommended Lens Mounting Options: SCL03

Related Items for AC300-100-C:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000