Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

AC254-030-A1 - f = 30.0 mm, Ø1" Unmounted Visible Achromat, ARC: 400-700 nm 
Zoom
AC254-030-A1
f = 30.0 mm, Ø1in Unmounted Visible Achromat, AR-Coating: 400-700 nm
Part Number: AC254-030-A1 - Ask a technical question Ask a technical question.
Weight: 0.12 lbs / Each
AC254-030-A1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for AC254-030-A1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000