Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

50-1064-FC - Single Mode GRIN Fiber Collimator, 1064 nm, FC/PC Connector 
50-1064-FC - Single Mode GRIN Fiber Collimator, 1064 nm, FC/PC Connector
Zoom
50-1064-FC
Single Mode GRIN Fiber Collimator, 1064 nm, FC/PC Connector
Part Number: 50-1064-FC - Ask a technical question Ask a technical question.
Weight: 0.13 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $103.70
Add To Cart:
Qty :   
50-1064-FC Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Couple and Collimate Light Into or Out of a Fiber
  • Lens Surface AR Coated for 1064 nm
  • Ø1.8 mm Clear Aperture
  • 300 mW Maximum Power
  • Pigtailed to SM Fiber with FC/PC Connector

This pigtailed fiber collimator uses gradient-index (GRIN) lenses. This GRIN collimator features a Ø1.8 mm clear aperture and is coupled to standard single mode fiber. It is designed to be used in pairs, with a free-space beam between the lenses, and can also be used individually. This collimator has a model aligned at 1064 nm and has a 2.0 mm narrow key FC/PC connector.

Specifications
  • Wavelength Range: 1034 - 1094 nm
  • Alignment Wavelength: 1064 nm
  • Fiber: 1 m of HI1060
  • Pair Insertion Loss: <0.3 dB
  • Insertion Loss: <0.1 dB
  • Return Loss: =60 dB
  • Rayleigh Length: 521 mm
  • Working Distance: 20 mm
  • Beam Diameter (at Working Distance): 0.5 mm FWHM
  • Acceptance Angle: 0.15°
  • Beam Divergence: 0.25°
  • Clear Aperture: Ø1.8 mm
  • Optical Power: 300 mW (Max)
  • GRIN Lens Material: Oxide Glass
  • Tensile Load: 5 N
  • Fiber Jacket: Ø900 µm Tubing (White)
  • Operating Temperature: -5 to 60°C
  • Storage Temperature: -40 to 85°C

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000