Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

46720 - English (Imperial) Tap: 0.800"-36 Thread (RMS), Use a 0.772" Tap Drill 
46720 - English (Imperial) Tap: 0.800in-36 Thread (RMS), Use a 0.772in Tap Drill
Zoom
46720
English (Imperial) Tap: 0.800in-36 Thread (RMS), Use a 0.772in Tap Drill
Part Number: 46720 - Ask a technical question Ask a technical question.
Weight: 0.39 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $73.60
Add To Cart:
Qty :   
46720 Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Specialty plug taps not readily available from tooling suppliers are provided to aid in the integration of our components into your custom built devices. In order to tap a hole with this tool, the tap should be placed in a center lathe and fed in manually while also rotating the tap manually.

Specifications
  • Thread: 0.800"-36
  • Tap Drill Size: 0.722"
  • Use: RMS Threaded Microscopes

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000