Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

45283 - Metric Tap: M14 x 0.5 Thread, Use a 13.5 mm Tap Drill 
45283 - Metric Tap: M14 x 0.5 Thread, Use a 13.5 mm Tap Drill
Zoom
45283
Metric Tap: M14 x 0.5 Thread, Use a 13.5 mm Tap Drill
Part Number: 45283 - Ask a technical question Ask a technical question.
Weight: 0.15 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $55.70
Add To Cart:
Qty :   
45283 Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Specialty plug taps not readily available from tooling suppliers are provided to aid in the integration of our components into your custom built devices. Please note that some holes may need to be milled out rather than drilled prior to tapping, due to drill bit availability.

Specifications
  • Thread: 14 mm - 0.5
  • Tap Drill Size: 13.5 mm (0.532")

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000