Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

352110-B - f = 6.24 mm, NA = 0.4, Unmounted Geltech Aspheric Lens, AR: 600-1050 nm 
352110-B - f = 6.24 mm, NA = 0.4, Unmounted Geltech Aspheric Lens, AR: 600-1050 nm
Zoom
352110-B
f = 6.24 mm, NA = 0.4, Unmounted Geltech Aspheric Lens, AR: 600-1050 nm
Part Number: 352110-B - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $74.00
Add To Cart:
Qty :   
352110-B Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • High NA (0.40)
  • Diffraction Limited Performance
  • Broadband AR Coated Optics in Stock
  • Collimate or Focus Light with a Single Element

This Aspheric lens focuses or collimates light without introducing spherical aberration into the transmitted wavefront. For monochromatic sources, spherical aberration is often what prevents a single spherical lens from achieving diffraction limited performance when focusing or collimating light. Thus, an aspheric lens is often the best single element solution for many applications including collimating the output of a fiber or laser diode, coupling light into a fiber, spatial filtering, or imaging light onto a detector. All molded glass aspheres are also available premounted in non-magnetic 303 stainless steel lens cells that are engraved with the part number for easy identification.

Specifications
  • Design Wavelength: 780 nm
  • Magnification: Infinite
  • Numerical Aperture: 0.4
  • Window Thickness: 0.27 mm
  • Clear Aperture: 5.00 mm
  • Laser Window Material / Index: N-BK7/1.5
  • Effective Focal Length: 6.24 mm
  • Glass: ECO-550
  • Working Distance: 3.39 mm
  • Surface Quality: 40-20 Scratch-Dig

Aspheric Coefficients:
Surface
R
k
A4
A6
Side 1
-14.45
-105.232000000
-0.001059370
0.000076926
Side 2
4.33
-0.846880000
0.000521512
-0.000006877

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000