Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

30500A1 - SC Multimode Glue-On Connector, Ø494 µm Bore, LCP Ferrule 
30500A1 - SC Multimode Glue-On Connector, Ø494 µm Bore, LCP Ferrule
Zoom
30500A1
SC Multimode Glue-On Connector, Ø494 µm Bore, LCP Ferrule
Part Number: 30500A1 - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $6.85
Add To Cart:
Qty :   
30500A1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

This SC style glue-on connector is compatible with the graded-index plastic optical fibers (GIPOF). The standard SC form factor has an LCP (grey plastic) ferrule which allows for direct connection with no buffer removal. We recommend the F120 fast room temperature cure epoxy to secure the terminated fiber. The connector has a bore size of 494 µm.

Specifications
  • Style: SC
  • Fiber Cladding Diameter: 494 µm
  • Ferrule: LCP (Grey Plastic)
  • Boot: Ø3 mm / Ø900 µm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000