Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

30126G2-1270 - FC/PC Multimode Connector, Ø1270 µm Bore, SS Ferrule 
30126G2-1270 - FC/PC Multimode Connector, Ø1270 µm Bore, SS Ferrule
Zoom
30126G2-1270
FC/PC Multimode Connector, Ø1270 µm Bore, SS Ferrule
Part Number: 30126G2-1270 - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $18.43
Add To Cart:
Qty :   
30126G2-1270 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Thorlabs FC/PC connector has a 2.0 mm narrow key and a Stainless Steel ferrule. The 30126G2-1270 connector is a Ø125 µm stainless steel ferrule FC/PC connector that can be ordered drilled to accept various large core multimode fibers. Each connector package includes a fiber connector cap.

Specifications
  • Fiber Cladding Diameter: 1270 µm
  • Diameter Tolerance: +30/-10 µm
  • Ferrule: Stainless Steel
  • Boot: Ø3 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000