Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

2DSI - Two-Dimensional Spectral Shearing Interferometer, 650 – 1000 nm 
2DSI - Two-Dimensional Spectral Shearing Interferometer, 650 – 1000 nm
Zoom
2DSI
Two-Dimensional Spectral Shearing Interferometer, 650 – 1000 nm
Part Number: 2DSI - Ask a technical question Ask a technical question.
Weight: 75.40 lbs / Each
Available / Ships: Lead Time
RoHS: N/A
Price: $25,000.00
Add To Cart:
Qty :   
2DSI Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Avoids Sensitive Calibration
  • Direct Reconstruction, No Iterative Search Algorithm Required
  • 50 Attosecond Phase Delay Precision
  • Dispersion Free
  • Octave-Spanning Bandwidth
  • Fundamental and Up-Converted Spectrum Measured in Same Device
  • Fully Automated
  • Guide Laser for Easy Set Up

Two-Dimensional Spectral Shearing Interferometry (2DSI) is a pulse measurement system that measures an ultrashort pulse envelope by interfering neighboring spectral components. 2DSI overcomes certain disadvantages in other pulse measurement techniques by encoding the spectral group delay in the spectrum of a single nonlinearly transformed pulse, rather than two. This avoids the need to calibrate the delay between two pulses to high precision, a potential complication with other techniques for few-cycle pulses and below. In addition, the interferogram produced by 2DSI is a direct representation of the spectral group delay of the pulse, allowing for reconstruction of the pulse shape without the need for iterative search algorithms.

2DSI can accurately measure the spectral group delay of pulses with time-bandwidth products in excess of 20, precisely resolving all pulse features, such as weak satellite pulses, which other techniques can miss. The 2DSI geometry also inherently avoids having the pulse pass through any dispersive materials and uses type II up-conversion with a phase-matching bandwidth of nearly an octave.

2DSI automates the measurement process so that the only user intervention required is the initial alignment, which is made simple by a green counter-propagating alignment laser. The mechanical setup is based on our proven flexure stage design for all critical components. Long-term hands-off operation was one of the major design goals. A high-quality, high-dynamic-range spectrometer allows for simultaneous measurement of both the 2DSI inteferogram and fundamental spectrum.

Specifications
  • Wavelength: 650 – 1000 nm
  • Transform Limit Pulse Width: <25 fs
  • Time-Bandwidth Product: >20 (Max)
  • Spectral Phase Precision: 50 attoseconds
  • Pulse Energy: >5 nJ
  • Single Shot: No
  • Refresh Rate: Up to 10 Hz
  • Dimensions: 326 mm x 240 mm (12.85" x 9.45")

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000