Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

10202A-99-APC - 2x2 SM Tap, 1310 nm & 1550 nm, 99:1 Split, FC/APC 
10202A-99-APC - 2x2 SM Tap, 1310 nm & 1550 nm, 99:1 Split, FC/APC
Zoom
10202A-99-APC
2x2 SM Tap, 1310 nm & 1550 nm, 99:1 Split, FC/APC
Part Number: 10202A-99-APC - Ask a technical question Ask a technical question.
Weight: 0.24 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $180.90
Add To Cart:
Qty :   
10202A-99-APC Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Operating Wavelength: 1310 / 1550 nm
  • OCT-Proven Broadband Couplers
  • Optically Reversible
  • 99:1 Coupling Ratio for use as a Signal Tap
  • Polarization Insensitive
  • 1 m Long Fiber Leads with 900 µm Loose Jacket
  • Custom Connectorized Versions Available, Typically Ship Same Day

Thorlabs 10202A-99-APC single mode 2x2 fiber coupler has a center wavelength of 1310 / 1550 nm and a split ratio of 99:1. Additionally, the coupler is bidirectional, allowing any one of the ports to be used as an input port. The coupler has FC/APC connectors. If a custom connector configuration is needed please contact your local Thorlabs office. For small orders same day turn-around is possible if the order is placed before 12pm EST. All fibers have a 900 µm diameter loose jacket.

Specifications
  • Center Wavelength: 1310 / 1550 nm
  • Change in Wavelength: ±40 nm
  • Coupling Ratio: 99:1
  • Insertion Loss: 21.6 / 0.4
  • Excess Loss: 0.2 dB
  • Polarization Dependent Loss (PDL): <0.15 dB
  • Directivity: >60 dB
  • Termination: FC/APC

Related Items for 10202A-99-APC:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000