Lens Specifications
Design Wavelength 670 nm Magnification Infinite
Numerical Aperture 0.47 Window Thickness 0.25 mm
Clear Aperture 3.52 mm Laser Window Material / Index N-BK7/1.5
Effective Focal Length 3.3 mm Glass N-SF57
Working Distance 1.94 mm Surface Quality 40-20 Scratch-Dig(Entire Bulk Material)

A414-B Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page
A414TM-A Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page

Vd number 23.75
CTE (10-6 / °C) 8.46
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) 0.9

Surface
R(mm)
k
A4
A6
A8
A10
ASP(1)
-4.37
-0.737599000
0.002925900
0.000279387
0.000024619
-0.000008259
ASP(2)
4.37
-0.737599000
-0.002925900
-0.000279387
-0.000024619
0.000008259
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of Y A44th Order Aspheric Coefficient
RRadius of Curvature A66th Order Aspheric Coefficient
kConic Constant A88th Order Aspheric Coefficient
A22nd Order Aspheric Coefficient A1010th Order Aspheric Coefficient