Lens Specifications
Design Wavelength 1550 nm Magnification Infinite
Numerical Aperture 0.3 Window Thickness 0.275 mm
Clear Aperture 4.50 mm Laser Window Material / Index N-BK7/1.5
Effective Focal Length 7.5 mm Glass H-LAK54
Working Distance 5.90 mm Surface Quality 60-40 Scratch-Dig(Entire Bulk Material)

A375-C Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page
A375TM-A Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page

Vd number 51.05
CTE (10-6 / °C) 5.2
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) 6.7

Surface
R(mm)
A4
A6
A8
ASP(1)
94.70
-
-
-
ASP(2)
5.15
-0.000506996
-0.000010137
-0.000000852
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of Y A44th Order Aspheric Coefficient
RRadius of Curvature A66th Order Aspheric Coefficient
kConic Constant A88th Order Aspheric Coefficient
A22nd Order Aspheric Coefficient A1010th Order Aspheric Coefficient