Lens Specifications
Design Wavelength 408 nm Magnification Infinite
Numerical Aperture 0.6 Window Thickness 0.25 mm
Clear Aperture 4.80 mm Laser Window Material / Index N-BK7/1.5
Effective Focal Length 4.02 mm Glass ECO-550
Working Distance 2.37 mm Surface Quality 40-20 Scratch-Dig(Entire Bulk Material)

352671-A Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page
C671TME-A Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page

Vd number 50.28
CTE (10-6 / °C) 11.62
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) 2.39

Surface
R(mm)
k
A4
A6
A8
Side 1
-19.51
-
0.000772987
-
-
Side 2
2.71
-0.997558000
0.002598700
0.000023695
-0.000003650
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of Y A44th Order Aspheric Coefficient
RRadius of Curvature A66th Order Aspheric Coefficient
kConic Constant A88th Order Aspheric Coefficient
A22nd Order Aspheric Coefficient A1010th Order Aspheric Coefficient