Lens Specifications
Design Wavelength 780 nm Magnification Infinite
Numerical Aperture 0.16 Window Thickness 0.25 mm
Clear Aperture 5.00 mm Laser Window Material / Index N-BK7/1.5
Effective Focal Length 15.29 mm Glass ECO-550
Working Distance 14.00 mm Surface Quality 40-20 Scratch-Dig(Entire Bulk Material)

352260-B Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page
C260TME-A Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page

Vd number 50.28
CTE (10-6 / °C) 11.62
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) 2.39

Surface
R(mm)
k
A4
A6
Side 1
-
-
-
-
Side 2
9.14
-0.537899000
-0.000008048
-0.000000128
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of Y A44th Order Aspheric Coefficient
RRadius of Curvature A66th Order Aspheric Coefficient
kConic Constant A88th Order Aspheric Coefficient
A22nd Order Aspheric Coefficient A1010th Order Aspheric Coefficient