Lens Specifications
Design Wavelength 780 nm Magnification Infinite
Numerical Aperture 0.5 Window Thickness 0.25 mm
Clear Aperture 2.00 mm Laser Window Material / Index N-BK7/1.5
Effective Focal Length 2 mm Glass ECO-550
Working Distance 1.09 mm Surface Quality 40-20 Scratch-Dig(Entire Bulk Material)

352150-B Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page
C150TME-A Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page

Vd number 50.28
CTE (10-6 / °C) 11.62
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) 2.39

Surface
R(mm)
k
A4
A6
A8
Side 1
-2.92
-15.023600000
-
-
-
Side 2
1.50
-0.864854000
0.007017530
-0.001032300
-0.000603391
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of Y A44th Order Aspheric Coefficient
RRadius of Curvature A66th Order Aspheric Coefficient
kConic Constant A88th Order Aspheric Coefficient
A22nd Order Aspheric Coefficient A1010th Order Aspheric Coefficient