Optical Electrical Characteristics (TCHIP = 25 °C, P = 100 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 847 852 857 nm
Spectral Bandwidth N/A 0.5 2 nm
Optical Output Power N/A 100 N/A mW
Operating Voltage N/A 1.9 2.2 V
Beam Divergence (FWHM) - Parallel N/A 8 10 deg.
Beam Divergence (FWHM) - Perpendicular N/A 18 23 deg.
Operating Current N/A 120 170 mA
Threshold Current N/A 20 40 mA
Monitor Current N/A N/A N/A mA
Slope Efficiency 0.9 1.0 N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Optical Output Power (CW) N/A mW
Pulsed Optical Power N/A mW
LD Reverse Voltage 2 V
PD Reverse Voltage 30 V
Operation Case Temperature -20 to 50 °C
Storage Temperature -40 to 80 °C


Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
Step
Step
Spec <br />Sheet
Spec
Sheet
MFG <br />Spec
MFG
Spec
Catalog <br />Page
Catalog
Page

M9-852-0100 - 852 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode