Optical Electrical Characteristics (TCHIP = 25 °C, P = 80 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 780 785 790 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power N/A N/A 180 mW
Operating Voltage N/A 2.0 2.8 V
Beam Divergence (FWHM) - Parallel N/A 8 10 deg.
Beam Divergence (FWHM) - Perpendicular N/A 25 30 deg.
Operating Current N/A 105 130 mA
Threshold Current N/A 30 50 mA
Monitor Current N/A N/A N/A mA
Slope Efficiency 1.0 1.1 N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Optical Output Power (CW) 80 mW
Pulsed Optical Power N/A mW
LD Reverse Voltage N/A V
PD Reverse Voltage N/A V
Operation Case Temperature -10 to +60 °C
Storage Temperature -40 to +85 °C


Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
MFG <br />Spec
MFG
Spec

M5-785-0080 - 785 nm, 80 mW, Ø5.6 mm, E Pin Code, Axcel Laser Diode