Optical Electrical Characteristics (TCHIP = 25 °C, P = 10 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 820 830 840 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power 8.0 10.0 12.0 mW
Operating Voltage N/A N/A N/A V
Beam Divergence (FWHM) - Parallel N/A N/A N/A deg.
Beam Divergence (FWHM) - Perpendicular N/A N/A N/A deg.
Operating Current N/A 120 N/A mA
Threshold Current N/A 40 70 mA
Monitor Current .02 .04 .13 mA
Slope Efficiency 0.4 0.5 0.9 mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Fiber Output Power 12 mW
Pulsed Optical Power N/A mW
LD Reverse Voltage 2 V
PD Reverse Voltage 30 V
Operation Case Temperature -10 to 60 °C
Storage Temperature -40 to 85 °C

Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
Spec <br />Sheet
Spec
Sheet
Catalog <br />Page
Catalog
Page

Fiber Specification
Characteristic
Fiber Type PM780-HP
Core Diameter N/A
Mode Field Diameter * 5.3 ± 1.0 µm at 850 nm
NA 0.12 (Nominal)
Fiber Length 1 m
Connector FC/PC
*Mode Field Diameter (MFD) is specified as a nominal value.


LPS-PM830-FC - 830 nm, 10 mW, C Pin Code, PM Fiber-Pigtailed Laser Diode, FC/PC