Optical Electrical Characteristics (TCHIP = 25 °C, P = 2.5 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 625 635 640 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power 2.0 2.5 3.5 mW
Operating Voltage N/A N/A 2.7 V
Beam Divergence (FWHM) - Parallel N/A N/A N/A deg.
Beam Divergence (FWHM) - Perpendicular N/A N/A N/A deg.
Operating Current N/A 70 95 mA
Threshold Current 20 50 75 mA
Monitor Current 0.05 0.17 0.3 mA
Slope Efficiency 0.3 0.5 0.7 mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Fiber Output Power 3.5 mW
Pulsed Optical Power N/A mW
LD Reverse Voltage 2 V
PD Reverse Voltage 30 V
Operation Case Temperature -10 to 50 °C
Storage Temperature -40 to 85 °C

Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
Spec <br />Sheet
Spec
Sheet
Catalog <br />Page
Catalog
Page

Fiber Specification
Characteristic
Fiber Type PM630-HP
Core Diameter N/A
Mode Field Diameter * 4.5 ± 0.5 µm at 630 nm
NA 0.12 (Nominal)
Fiber Length 1 m
Connector FC/PC
*Mode Field Diameter (MFD) is specified as a nominal value.


LPS-PM635-FC - 635 nm, 2.5 mW, A Pin Code, PM Fiber-Pigtailed Laser Diode, FC/PC