Optical Electrical Characteristics (TCHIP = 25 °C, P = 22.5 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 645 658 665 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power 18.0 22.5 25.5 mW
Operating Voltage 2.1 2.6 3.0 V
Beam Divergence (FWHM) - Parallel N/A N/A N/A deg.
Beam Divergence (FWHM) - Perpendicular N/A N/A N/A deg.
Operating Current N/A 65 95 mA
Threshold Current 30 45 70 mA
Monitor Current 0.05 0.17 0.3 mA
Slope Efficiency 0.5 0.75 1 mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Fiber Output Power 25.5 mW
Pulsed Optical Power N/A mW
LD Reverse Voltage 2 V
PD Reverse Voltage 30 V
Operation Case Temperature -10 to 50 °C
Storage Temperature -40 to 85 °C

Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
Spec <br />Sheet
Spec
Sheet
Catalog <br />Page
Catalog
Page

Fiber Specification
Characteristic
Fiber Type GIF625
Core Diameter 62.5
Mode Field Diameter * N/A
NA 0.275
Fiber Length 1 m
Connector SMA
*Mode Field Diameter (MFD) is specified as a nominal value.


LPM-660-SMA - 658 nm, 22.5 mW, C Pin Code, Ø62.5 µm MM Fiber-Pigtailed Laser Diode, SMA