Optical Electrical Characteristics (TCHIP = 25 °C, P = 70 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 400 405 410 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power N/A 70 90 mW
Operating Voltage N/A 5.0 6.5 V
Beam Divergence (FWHM) - Parallel N/A N/A N/A deg.
Beam Divergence (FWHM) - Perpendicular N/A N/A N/A deg.
Operating Current N/A 85 120 mA
Threshold Current N/A 30 40 mA
Monitor Current N/A N/A N/A mA
Slope Efficiency 0.80 1.40 N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Fiber Output Power 90 mW
Pulsed Optical Power N/A mW
LD Reverse Voltage 5 V
PD Reverse Voltage N/A V
Operation Case Temperature 0 to 50 °C
Storage Temperature -10 to 65 °C

Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
Spec <br />Sheet
Spec
Sheet

Fiber Specification
Characteristic
Fiber Type SFS50/125Y
Core Diameter 50 µm
Mode Field Diameter * N/A
NA 0.22
Fiber Length 1 m
Connector FC/PC
*Mode Field Diameter (MFD) is specified as a nominal value.


LP405-MF70 - 405 nm, 70 mW, G Pin Code, Ø50 µm MM Fiber-Pigtail, FC/PC